??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23190.0064 Clamp
HELP_VARIABLE
Company
Halder
Description
EH 23190. - Soft jaw from brass
Bill of material
23190.0064 Clamp
BESTNR
Ref. No.
23190.0064
B1
+0.5
14.0 mm
B4
16 mm
D2
Thread
M5
H2
12 mm
H3
20 mm
L5
32 mm
L6
16 mm
SW
3.0 mm
TEMP
Temperature max.
250 °C
G
Weight
53.0 g
Embedded user actions